Sealmaster Female Rod End Bearing - Two-Piece Rod End Race - CFF 3
Part #:1490300000
Catalog #:CFF 3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Head Diameter (in): | 0.625 in | Thread Size: | #10-32 |
| Thread Length (in): | 0.469 in | Ball Flat Diameter (in): | 0.306 in |
| Base Diameter (in): | 0.375 in | Ball Width (in): | 0.312 in |
| Housing Width (in): | 0.25 in | Ball Diameter (in): | 0.437 in |
| Length to Center of Ball (in): | 1.06 in |
Technical Specifications
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Lubrication Type: | Grease |
| Housing Style: | Female Rod End | Product Selection Available SW: | Y |
| Zerk Fitting SW: | N | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Axial Load: | 200 | Series: | Commercial |
| Misalignment Angle - a Deg. +/-: | 6.5 | Thread Type: | UNF |
| Construction: | Two-Piece Rod End | Product Type: | CFF |
| Bearing Type: | Rod End | Across Wrench Flats: | 0.312 |
| Configuration: | Female | Lubrication: | No Zerk Fitting |
| Type: | Female Rod End | Thread: | RH |
| Max Static Radial Load: | 2,000 | Class: | Commercial |
| Bore Size (in): | 0.1875 in | Lubrication Method: | No Fitting |
| Ability to Relubricate: | None | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288724599 | Weight: | 0.04 LB |
| Packaged Length: | 1.38 IN | Packaged Width: | 0.63 IN |
| Packaged Height: | 0.31 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

