Sealmaster Female Rod End Bearing - Two-Piece Rod End Race - CFF 4
Part #:1490400000
Catalog #:CFF 4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | #1/4-28 | Ball Width (in): | 0.375 in |
| Thread Length (in): | 0.656 in | Ball Flat Diameter (in): | 0.331 in |
| Head Diameter (in): | 0.75 in | Housing Width (in): | 0.281 in |
| Ball Diameter (in): | 0.5 in | Base Diameter (in): | 0.469 in |
| Length to Center of Ball (in): | 1.31 in |
Technical Specifications
| Misalignment Angle - a Deg. +/-: | 8 | Construction: | Two-Piece Rod End |
| Series: | Commercial | Bearing Type: | Rod End |
| Configuration: | Female | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Axial Load: | 320 | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Across Wrench Flats: | 0.375 | Zerk Fitting SW: | N |
| Thread Type: | UNF | Lubrication Type: | Grease |
| Housing Style: | Female Rod End | Product Selection Available SW: | Y |
| Product Type: | CFF | Thread: | RH |
| Lubrication: | No Zerk Fitting | Type: | Female Rod End |
| Max Static Radial Load: | 3,200 | Bore Size (in): | 0.2500 in |
| Class: | Commercial | Lubrication Method: | No Fitting |
| Ability to Relubricate: | None | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288724612 | Weight: | 0.06 LB |
| Packaged Length: | 1.69 IN | Packaged Width: | 0.75 IN |
| Packaged Height: | 0.38 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

