Sealmaster Female Rod End Bearing - Two-Piece Rod End Race - CFF 5
Part #:1490500000
Catalog #:CFF 5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Length (in): | 0.656 in | Head Diameter (in): | 0.875 in |
| Base Diameter (in): | 0.531 in | Ball Width (in): | 0.437 in |
| Ball Flat Diameter (in): | 0.447 in | Housing Width (in): | 0.344 in |
| Thread Size: | #5/16-24 | Ball Diameter (in): | 0.625 in |
| Length to Center of Ball (in): | 1.38 in |
Technical Specifications
| Product Type: | CFF | Axial Load: | 380 |
| Lubrication Type: | Grease | Product Selection Available SW: | Y |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Bearing Type: | Rod End |
| Housing Style: | Female Rod End | Zerk Fitting SW: | N |
| Misalignment Angle - a Deg. +/-: | 7 | Series: | Commercial |
| Thread Type: | UNF | Across Wrench Flats: | 0.437 |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Race Material: | TEFLON |
| Construction: | Two-Piece Rod End | Configuration: | Female |
| Max Static Radial Load: | 3,800 | Thread: | RH |
| Type: | Female Rod End | Lubrication: | No Zerk Fitting |
| Class: | Commercial | Bore Size (in): | 0.3125 in |
| Lubrication Method: | No Fitting | Ability to Relubricate: | None |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288724650 | Weight: | 0.08 LB |
| Packaged Length: | 1.81 IN | Packaged Width: | 0.88 IN |
| Packaged Height: | 0.44 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

