Sealmaster Female Rod End Bearing - Two-Piece Rod End Race - CFF 7
Part #:1490700000
Catalog #:CFF 7
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Head Diameter (in): | 1.125 in | Thread Length (in): | 0.906 in |
| Ball Diameter (in): | 0.812 in | Base Diameter (in): | 0.75 in |
| Ball Width (in): | 0.562 in | Ball Flat Diameter (in): | 0.586 in |
| Thread Size: | #7/16-20 | Housing Width (in): | 0.437 in |
| Length to Center of Ball (in): | 1.81 in |
Technical Specifications
| Product Type: | CFF | Thread Type: | UNF |
| Zerk Fitting SW: | N | Series: | Commercial |
| Misalignment Angle - a Deg. +/-: | 7 | Construction: | Two-Piece Rod End |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Race Material: | TEFLON |
| Housing Style: | Female Rod End | Lubrication Type: | Grease |
| Bearing Type: | Rod End | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Across Wrench Flats: | 0.625 | Axial Load: | 650 |
| Configuration: | Female | Product Selection Available SW: | Y |
| Type: | Female Rod End | Max Static Radial Load: | 6,500 |
| Lubrication: | No Zerk Fitting | Thread: | RH |
| Bore Size (in): | 0.4375 in | Class: | Commercial |
| Lubrication Method: | No Fitting | Ability to Relubricate: | None |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288724728 | Weight: | 0.19 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.13 IN |
| Packaged Height: | 0.63 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

