Sealmaster Female Rod End Bearing - Two-Piece Rod End Race - CFF 10
Part #:1491000000
Catalog #:CFF 10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Flat Diameter (in): | 0.839 in | Ball Diameter (in): | 1.125 in |
| Ball Width (in): | 0.75 in | Thread Length (in): | 1.344 in |
| Housing Width (in): | 0.562 in | Base Diameter (in): | 1 in |
| Head Diameter (in): | 1.5 in | Thread Size: | #5/8-18 |
| Length to Center of Ball (in): | 2.5 in |
Technical Specifications
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Series: | Commercial |
| Bearing Type: | Rod End | Construction: | Two-Piece Rod End |
| Thread Type: | UNF | Across Wrench Flats: | 0.875 |
| Misalignment Angle - a Deg. +/-: | 8 | Housing Style: | Female Rod End |
| Race Material: | TEFLON | Zerk Fitting SW: | N |
| Configuration: | Female | Axial Load: | 1,000 |
| Product Selection Available SW: | Y | Product Type: | CFF |
| Lubrication Type: | Grease | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Max Static Radial Load: | 10,000 | Thread: | RH |
| Type: | Female Rod End | Lubrication: | No Zerk Fitting |
| Bore Size (in): | 0.6250 in | Class: | Commercial |
| Lubrication Method: | No Fitting | Ability to Relubricate: | None |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288724810 | Weight: | 0.41 LB |
| Packaged Length: | 3.25 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 0.88 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

