Sealmaster Female Rod End Bearing - Two-Piece Rod End Race - CFF 12
Part #:1491200000
Catalog #:CFF 12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Diameter (in): | 1.125 in | Thread Length (in): | 1.531 in |
| Thread Size: | #3/4-16 | Ball Diameter (in): | 1.312 in |
| Housing Width (in): | 0.687 in | Ball Flat Diameter (in): | 0.978 in |
| Ball Width (in): | 0.875 in | Head Diameter (in): | 1.75 in |
| Length to Center of Ball (in): | 2.88 in |
Technical Specifications
| Series: | Commercial | Configuration: | Female |
| Construction: | Two-Piece Rod End | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Product Selection Available SW: | Y | Thread Type: | UNF |
| Housing Style: | Female Rod End | Lubrication Type: | Grease |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Zerk Fitting SW: | N |
| Axial Load: | 1,400 | Across Wrench Flats: | 1 |
| Misalignment Angle - a Deg. +/-: | 7 | Bearing Type: | Rod End |
| Product Type: | CFF | Thread: | RH |
| Lubrication: | No Zerk Fitting | Max Static Radial Load: | 14,000 |
| Type: | Female Rod End | Class: | Commercial |
| Bore Size (in): | 0.7500 in | Lubrication Method: | No Fitting |
| Ability to Relubricate: | None | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288724858 | Weight: | 0.63 LB |
| Packaged Length: | 3.75 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 1.00 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

