Sealmaster Female Rod End Bearing - Two-Piece Rod End Race - CFF 16
Part #:1491600000
Catalog #:CFF 16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Flat Diameter (in): | 1.269 in | Thread Length (in): | 2 in |
| Base Diameter (in): | 1.688 in | Ball Width (in): | 1.375 in |
| Head Diameter (in): | 2.75 in | Housing Width (in): | 1 in |
| Ball Diameter (in): | 1.875 in | Thread Size: | #1 1/4-12 |
| Length to Center of Ball (in): | 4.13 in |
Technical Specifications
| Housing Style: | Female Rod End | Configuration: | Female |
| Construction: | Two-Piece Rod End | Zerk Fitting SW: | N |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Misalignment Angle - a Deg. +/-: | 8.5 |
| Axial Load: | 2,520 | Thread Type: | UNF |
| Product Type: | CFF | Bearing Type: | Rod End |
| Product Selection Available SW: | Y | Lubrication Type: | Grease |
| Across Wrench Flats: | 1.5 | Series: | Commercial |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Lubrication: | No Zerk Fitting |
| Thread: | RH | Max Static Radial Load: | 25,200 |
| Type: | Female Rod End | Class: | Commercial |
| Bore Size (in): | 1 in | Lubrication Method: | No Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | None |
General Specifications
| UPC: | 662288729242 | Weight: | 2.36 LB |
| Packaged Length: | 3.30 IN | Packaged Width: | 5.80 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

