Sealmaster Female Rod End Bearing - Two-Piece Rod End Race - CFFL 4
Part #:1590400000
Catalog #:CFFL 4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Diameter (in): | 0.5 in | Ball Flat Diameter (in): | 0.331 in |
| Thread Length (in): | 0.656 in | Base Diameter (in): | 0.469 in |
| Ball Width (in): | 0.375 in | Thread Size: | #1/4-28 |
| Head Diameter (in): | 0.75 in | Housing Width (in): | 0.281 in |
| Length to Center of Ball (in): | 1.31 in |
Technical Specifications
| Axial Load: | 320 | Housing Style: | Female Rod End |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Thread Type: | UNF |
| Bearing Type: | Rod End | Lubrication Type: | Grease |
| Zerk Fitting SW: | N | Product Selection Available SW: | Y |
| Misalignment Angle - a Deg. +/-: | 8 | Configuration: | Female |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Product Type: | CFF |
| Construction: | Two-Piece Rod End | Series: | Commercial |
| Across Wrench Flats: | 0.375 | Lubrication: | No Zerk Fitting |
| Thread: | LH | Type: | Female Rod End |
| Max Static Radial Load: | 3,200 | Bore Size (in): | 0.2500 in |
| Class: | Commercial | Lubrication Method: | No Fitting |
| Ability to Relubricate: | None | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288725206 | Weight: | 0.05 LB |
| Packaged Length: | 1.69 IN | Packaged Width: | 0.75 IN |
| Packaged Height: | 0.38 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

