Sealmaster Female Rod End Bearing - Two-Piece Rod End Race - CFFL 5
Part #:1590500000
Catalog #:CFFL 5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Diameter (in): | 0.531 in | Thread Length (in): | 0.656 in |
| Thread Size: | #5/16-24 | Ball Diameter (in): | 0.625 in |
| Ball Flat Diameter (in): | 0.447 in | Ball Width (in): | 0.437 in |
| Head Diameter (in): | 0.875 in | Housing Width (in): | 0.344 in |
| Length to Center of Ball (in): | 1.38 in |
Technical Specifications
| Series: | Commercial | Thread Type: | UNF |
| Across Wrench Flats: | 0.437 | Axial Load: | 380 |
| Zerk Fitting SW: | N | Bearing Type: | Rod End |
| Product Selection Available SW: | Y | Product Type: | CFF |
| Misalignment Angle - a Deg. +/-: | 7 | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Construction: | Two-Piece Rod End |
| Configuration: | Female | Housing Style: | Female Rod End |
| Lubrication Type: | Grease | Type: | Female Rod End |
| Lubrication: | No Zerk Fitting | Thread: | LH |
| Max Static Radial Load: | 3,800 | Class: | Commercial |
| Bore Size (in): | 0.3125 in | Lubrication Method: | No Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | None |
General Specifications
| UPC: | 662288725244 | Weight: | 0.50 LB |
| Packaged Length: | 1.81 IN | Packaged Width: | 0.88 IN |
| Packaged Height: | 0.44 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

