Sealmaster Female Rod End Bearing - Two-Piece Rod End Race - CFFL 6
Part #:1590600000
Catalog #:CFFL 6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Length (in): | 0.781 in | Head Diameter (in): | 1 in |
| Ball Flat Diameter (in): | 0.517 in | Base Diameter (in): | 0.688 in |
| Ball Width (in): | 0.5 in | Ball Diameter (in): | 0.718 in |
| Housing Width (in): | 0.406 in | Thread Size: | #3/8-24 |
| Length to Center of Ball (in): | 1.63 in |
Technical Specifications
| Configuration: | Female | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Lubrication Type: | Grease | Series: | Commercial |
| Product Selection Available SW: | Y | Housing Style: | Female Rod End |
| Product Type: | CFF | Thread Type: | UNF |
| Axial Load: | 500 | Bearing Type: | Rod End |
| Zerk Fitting SW: | N | Misalignment Angle - a Deg. +/-: | 6 |
| Construction: | Two-Piece Rod End | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Across Wrench Flats: | 0.562 | Thread: | LH |
| Type: | Female Rod End | Max Static Radial Load: | 5,000 |
| Lubrication: | No Zerk Fitting | Class: | Commercial |
| Bore Size (in): | 0.3750 in | Lubrication Method: | No Fitting |
| Ability to Relubricate: | None | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288725282 | Weight: | 0.13 LB |
| Packaged Length: | 2.13 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 0.56 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

