Sealmaster Female Rod End Bearing - Two-Piece Rod End Race - CFFL 8
Part #:1590800000
Catalog #:CFFL 8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Head Diameter (in): | 1.312 in | Thread Length (in): | 1.031 in |
| Ball Width (in): | 0.625 in | Ball Flat Diameter (in): | 0.698 in |
| Ball Diameter (in): | 0.937 in | Housing Width (in): | 0.5 in |
| Thread Size: | #1/2-20 | Base Diameter (in): | 0.875 in |
| Length to Center of Ball (in): | 2.13 in |
Technical Specifications
| Across Wrench Flats: | 0.75 | Housing Style: | Female Rod End |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Axial Load: | 900 |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Product Type: | CFF |
| Configuration: | Female | Construction: | Two-Piece Rod End |
| Product Selection Available SW: | Y | Thread Type: | UNF |
| Zerk Fitting SW: | N | Series: | Commercial |
| Bearing Type: | Rod End | Lubrication Type: | Grease |
| Misalignment Angle - a Deg. +/-: | 6 | Max Static Radial Load: | 9,000 |
| Thread: | LH | Lubrication: | No Zerk Fitting |
| Type: | Female Rod End | Class: | Commercial |
| Bore Size (in): | 0.5000 in | Lubrication Method: | No Fitting |
| Ability to Relubricate: | None | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288725367 | Weight: | 0.29 LB |
| Packaged Length: | 2.78 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 0.75 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

