Sealmaster Female Rod End Bearing - Two-Piece Rod End Race - CFFL 12
Part #:1591200000
Catalog #:CFFL 12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Head Diameter (in): | 1.75 in | Thread Size: | #3/4-16 |
| Ball Width (in): | 0.875 in | Housing Width (in): | 0.687 in |
| Thread Length (in): | 1.531 in | Ball Flat Diameter (in): | 0.978 in |
| Base Diameter (in): | 1.125 in | Ball Diameter (in): | 1.312 in |
| Length to Center of Ball (in): | 2.88 in |
Technical Specifications
| Series: | Commercial | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Product Type: | CFF | Race Material: | TEFLON |
| Product Selection Available SW: | Y | Misalignment Angle - a Deg. +/-: | 7 |
| Thread Type: | UNF | Configuration: | Female |
| Lubrication Type: | Grease | Bearing Type: | Rod End |
| Housing Style: | Female Rod End | Construction: | Two-Piece Rod End |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Across Wrench Flats: | 1 |
| Axial Load: | 1,400 | Zerk Fitting SW: | N |
| Max Static Radial Load: | 14,000 | Type: | Female Rod End |
| Lubrication: | No Zerk Fitting | Thread: | LH |
| Class: | Commercial | Bore Size (in): | 0.7500 in |
| Lubrication Method: | No Fitting | Ability to Relubricate: | None |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288725442 | Weight: | 0.62 LB |
| Packaged Length: | 3.75 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 1.00 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

