Sealmaster Female Rod End Bearing - Two-Piece Rod End TEFLON Race - CFF 4T
Part #:1490404000
Catalog #:CFF 4T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | #1/4-28 | Base Diameter (in): | 0.469 in |
| Housing Width (in): | 0.281 in | Ball Flat Diameter (in): | 0.331 in |
| Ball Diameter (in): | 0.5 in | Head Diameter (in): | 0.75 in |
| Ball Width (in): | 0.375 in | Thread Length (in): | 0.656 in |
| Length to Center of Ball (in): | 1.31 in |
Technical Specifications
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Product Selection Available SW: | Y |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Race Material: | TEFLON |
| Liner: | TEFLON* Fabric Liner | Housing Style: | Female Rod End |
| Zerk Fitting SW: | N | Axial Load: | 155 |
| Thread Type: | UNF | Construction: | Two-Piece Rod End |
| Bearing Type: | Rod End | Product Type: | CFF |
| Configuration: | Female | Misalignment Angle - a Deg. +/-: | 8 |
| Across Wrench Flats: | 0.375 | Series: | Precision |
| Lubrication Type: | Self Lubricating | Lubrication: | No Zerk Fitting |
| Thread: | RH | Type: | Female Rod End |
| Max Static Radial Load: | 1,550 | Class: | Precision |
| Bore Size (in): | 0.2500 in | Lubrication Method: | Self Lubricating |
| Ability to Relubricate: | None | Maximum Ambient Temperature (F): | 250 °F |
General Specifications
| UPC: | 662288720997 | Weight: | 0.05 LB |
| Packaged Length: | 1.69 IN | Packaged Width: | 0.75 IN |
| Packaged Height: | 0.38 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

