Sealmaster Female Rod End Bearing - Two-Piece Rod End TEFLON Race - CFF 7T
Part #:1490704000
Catalog #:CFF 7T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Diameter (in): | 0.75 in | Thread Size: | #7/16-20 |
| Housing Width (in): | 0.437 in | Ball Flat Diameter (in): | 0.586 in |
| Thread Length (in): | 0.906 in | Ball Diameter (in): | 0.812 in |
| Ball Width (in): | 0.562 in | Head Diameter (in): | 1.125 in |
| Length to Center of Ball (in): | 1.81 in |
Technical Specifications
| Race Material: | TEFLON | Lubrication Type: | Self Lubricating |
| Zerk Fitting SW: | N | Axial Load: | 316 |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Configuration: | Female |
| Misalignment Angle - a Deg. +/-: | 7 | Across Wrench Flats: | 0.625 |
| Liner: | TEFLON* Fabric Liner | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Series: | Precision | Construction: | Two-Piece Rod End |
| Housing Style: | Female Rod End | Bearing Type: | Rod End |
| Thread Type: | UNF | Product Type: | CFF |
| Product Selection Available SW: | Y | Type: | Female Rod End |
| Lubrication: | No Zerk Fitting | Thread: | RH |
| Max Static Radial Load: | 3,160 | Bore Size (in): | 0.4375 in |
| Class: | Precision | Lubrication Method: | Self Lubricating |
| Maximum Ambient Temperature (F): | 250 °F | Ability to Relubricate: | None |
General Specifications
| UPC: | 662288721024 | Weight: | 0.18 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.13 IN |
| Packaged Height: | 0.63 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

