Sealmaster Female Rod End Bearing - Two-Piece Rod End TEFLON Race - CFF 8T
Part #:1490804000
Catalog #:CFF 8T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Flat Diameter (in): | 0.698 in | Ball Diameter (in): | 0.937 in |
| Thread Length (in): | 1.031 in | Thread Size: | #1/2-20 |
| Ball Width (in): | 0.625 in | Housing Width (in): | 0.5 in |
| Head Diameter (in): | 1.312 in | Base Diameter (in): | 0.875 in |
| Length to Center of Ball (in): | 2.13 in |
Technical Specifications
| Product Type: | CFF | Misalignment Angle - a Deg. +/-: | 6 |
| Lubrication Type: | Self Lubricating | Construction: | Two-Piece Rod End |
| Zerk Fitting SW: | N | Product Selection Available SW: | Y |
| Liner: | TEFLON* Fabric Liner | Across Wrench Flats: | 0.75 |
| Thread Type: | UNF | Bearing Type: | Rod End |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Series: | Precision |
| Configuration: | Female | Axial Load: | 492 |
| Housing Style: | Female Rod End | Race Material: | TEFLON |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Lubrication: | No Zerk Fitting |
| Max Static Radial Load: | 4,920 | Type: | Female Rod End |
| Thread: | RH | Class: | Precision |
| Bore Size (in): | 0.5000 in | Lubrication Method: | Self Lubricating |
| Maximum Ambient Temperature (F): | 250 °F | Ability to Relubricate: | None |
General Specifications
| UPC: | 662288721031 | Weight: | 0.28 LB |
| Packaged Length: | 2.78 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 0.75 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

