Sealmaster Female Rod End Bearing - Two-Piece Rod End TEFLON Race - CFF 10T
Part #:1491004000
Catalog #:CFF 10T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Width (in): | 0.75 in | Ball Diameter (in): | 1.125 in |
| Base Diameter (in): | 1 in | Head Diameter (in): | 1.5 in |
| Ball Flat Diameter (in): | 0.839 in | Housing Width (in): | 0.562 in |
| Thread Length (in): | 1.344 in | Thread Size: | #5/8-18 |
| Length to Center of Ball (in): | 2.5 in |
Technical Specifications
| Axial Load: | 546 | Construction: | Two-Piece Rod End |
| Product Type: | CFF | Across Wrench Flats: | 0.875 |
| Configuration: | Female | Misalignment Angle - a Deg. +/-: | 8 |
| Housing Style: | Female Rod End | Product Selection Available SW: | Y |
| Lubrication Type: | Self Lubricating | Series: | Precision |
| Liner: | TEFLON* Fabric Liner | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Thread Type: | UNF | Bearing Type: | Rod End |
| Zerk Fitting SW: | N | Race Material: | TEFLON |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Max Static Radial Load: | 5,460 |
| Type: | Female Rod End | Thread: | RH |
| Lubrication: | No Zerk Fitting | Bore Size (in): | 0.6250 in |
| Class: | Precision | Lubrication Method: | Self Lubricating |
| Maximum Ambient Temperature (F): | 250 °F | Ability to Relubricate: | None |
General Specifications
| UPC: | 662288721048 | Weight: | 0.42 LB |
| Packaged Length: | 3.25 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 0.88 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

