Sealmaster Female Rod End Bearing - Two-Piece Rod End TEFLON Race - CFFL 5T
Part #:1590504000
Catalog #:CFFL 5T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Diameter (in): | 0.625 in | Base Diameter (in): | 0.531 in |
| Ball Width (in): | 0.437 in | Head Diameter (in): | 0.875 in |
| Ball Flat Diameter (in): | 0.447 in | Housing Width (in): | 0.344 in |
| Thread Length (in): | 0.656 in | Thread Size: | #5/16-24 |
| Length to Center of Ball (in): | 1.38 in |
Technical Specifications
| Product Selection Available SW: | Y | Bearing Type: | Rod End |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Across Wrench Flats: | 0.437 |
| Race Material: | TEFLON | Zerk Fitting SW: | N |
| Configuration: | Female | Thread Type: | UNF |
| Liner: | TEFLON* Fabric Liner | Series: | Precision |
| Construction: | Two-Piece Rod End | Product Type: | CFF |
| Axial Load: | 208 | Housing Style: | Female Rod End |
| Misalignment Angle - a Deg. +/-: | 7 | Lubrication Type: | Self Lubricating |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Max Static Radial Load: | 2,080 |
| Type: | Female Rod End | Lubrication: | No Zerk Fitting |
| Thread: | LH | Class: | Precision |
| Bore Size (in): | 0.3125 in | Lubrication Method: | Self Lubricating |
| Maximum Ambient Temperature (F): | 250 °F | Ability to Relubricate: | None |
General Specifications
| UPC: | 662288721185 | Weight: | 0.07 LB |
| Packaged Length: | 1.81 IN | Packaged Width: | 0.88 IN |
| Packaged Height: | 0.44 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

