Sealmaster Female Rod End Bearing - Two-Piece Rod End TEFLON Race - CFFL 6T
Part #:1590604000
Catalog #:CFFL 6T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Width (in): | 0.5 in | Head Diameter (in): | 1 in |
| Ball Diameter (in): | 0.718 in | Thread Length (in): | 0.781 in |
| Base Diameter (in): | 0.688 in | Ball Flat Diameter (in): | 0.517 in |
| Thread Size: | #3/8-24 | Housing Width (in): | 0.406 in |
| Length to Center of Ball (in): | 1.63 in |
Technical Specifications
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Housing Style: | Female Rod End |
| Product Type: | CFF | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Bearing Type: | Rod End | Configuration: | Female |
| Product Selection Available SW: | Y | Series: | Precision |
| Zerk Fitting SW: | N | Race Material: | TEFLON |
| Lubrication Type: | Self Lubricating | Liner: | TEFLON* Fabric Liner |
| Axial Load: | 295 | Across Wrench Flats: | 0.562 |
| Construction: | Two-Piece Rod End | Misalignment Angle - a Deg. +/-: | 6 |
| Thread Type: | UNF | Max Static Radial Load: | 2,950 |
| Thread: | LH | Type: | Female Rod End |
| Lubrication: | No Zerk Fitting | Bore Size (in): | 0.3750 in |
| Class: | Precision | Lubrication Method: | Self Lubricating |
| Ability to Relubricate: | None | Maximum Ambient Temperature (F): | 250 °F |
General Specifications
| UPC: | 662288721192 | Weight: | 0.55 LB |
| Packaged Length: | 2.13 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 0.56 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

