Sealmaster Female Rod End Bearing - Two-Piece Rod End TEFLON Race - CFFL 8T
Part #:1590804000
Catalog #:CFFL 8T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Flat Diameter (in): | 0.698 in | Base Diameter (in): | 0.875 in |
| Head Diameter (in): | 1.312 in | Thread Size: | #1/2-20 |
| Ball Width (in): | 0.625 in | Ball Diameter (in): | 0.937 in |
| Housing Width (in): | 0.5 in | Thread Length (in): | 1.031 in |
| Length to Center of Ball (in): | 2.13 in |
Technical Specifications
| Across Wrench Flats: | 0.75 | Liner: | TEFLON* Fabric Liner |
| Axial Load: | 492 | Construction: | Two-Piece Rod End |
| Zerk Fitting SW: | N | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Thread Type: | UNF | Product Type: | CFF |
| Race Material: | TEFLON | Bearing Type: | Rod End |
| Configuration: | Female | Lubrication Type: | Self Lubricating |
| Housing Style: | Female Rod End | Misalignment Angle - a Deg. +/-: | 6 |
| Series: | Precision | Product Selection Available SW: | Y |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Max Static Radial Load: | 4,920 |
| Type: | Female Rod End | Thread: | LH |
| Lubrication: | No Zerk Fitting | Bore Size (in): | 0.5000 in |
| Class: | Precision | Lubrication Method: | Self Lubricating |
| Ability to Relubricate: | None | Maximum Ambient Temperature (F): | 250 °F |
General Specifications
| UPC: | 662288721215 | Weight: | 0.29 LB |
| Packaged Length: | 2.78 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 0.75 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

