Sealmaster Female Rod End Bearing - Two-Piece Rod End TEFLON Race - CFFL 10T
Part #:1591004000
Catalog #:CFFL 10T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Width (in): | 0.75 in | Head Diameter (in): | 1.5 in |
| Ball Flat Diameter (in): | 0.839 in | Thread Size: | #5/8-18 |
| Ball Diameter (in): | 1.125 in | Base Diameter (in): | 1 in |
| Housing Width (in): | 0.562 in | Thread Length (in): | 1.344 in |
| Length to Center of Ball (in): | 2.5 in |
Technical Specifications
| Series: | Precision | Product Selection Available SW: | Y |
| Construction: | Two-Piece Rod End | Liner: | TEFLON* Fabric Liner |
| Housing Style: | Female Rod End | Axial Load: | 546 |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Thread Type: | UNF |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Bearing Type: | Rod End |
| Misalignment Angle - a Deg. +/-: | 8 | Product Type: | CFF |
| Configuration: | Female | Zerk Fitting SW: | N |
| Race Material: | TEFLON | Lubrication Type: | Self Lubricating |
| Across Wrench Flats: | 0.875 | Lubrication: | No Zerk Fitting |
| Thread: | LH | Type: | Female Rod End |
| Max Static Radial Load: | 5,460 | Class: | Precision |
| Bore Size (in): | 0.6250 in | Lubrication Method: | Self Lubricating |
| Maximum Ambient Temperature (F): | 250 °F | Ability to Relubricate: | None |
General Specifications
| UPC: | 662288721222 | Weight: | 0.40 LB |
| Packaged Length: | 3.25 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 0.88 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

