Sealmaster Female Rod End Bearing - Two-Piece with Y Stud Race - CFF 5Y
Part #:1490508000
Catalog #:CFF 5Y
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Head Diameter (in): | 0.875 in | Ball Width (in): | 0.437 in |
| Base Diameter (in): | 0.531 in | Housing Width (in): | 0.344 in |
| Ball Diameter (in): | 0.625 in | Thread Size: | #5/16-24 |
| Ball Flat Diameter (in): | 0.447 in | Thread Length (in): | 0.656 in |
| Stud Thread Length (in): | 0.59375 in | Length to Center of Ball (in): | 1.38 in |
| Stud Length to Center of Ball (in): | 1.23 in | Stud Length to Hex (in): | 0.69 in |
Technical Specifications
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Thread Type: | UNF |
| Zerk Fitting SW: | N | Bearing Type: | Rod End |
| Axial Load: | 380 | Y Stud Material: | Carbon Steel - corrosion resistant plating |
| Across Wrench Flats: | 0.437 | Configuration: | Female |
| Lubrication Type: | Grease | Product Selection Available SW: | N |
| Construction: | Two-Piece Rod End with Y Stud | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Product Type: | CFF | Series: | Commercial |
| Housing Style: | Female Rod End | Max Static Radial Load: | 3,800 |
| Lubrication: | No Zerk Fitting | Type: | Female Rod End |
| Misalignment Angle B3: | 24.8 | Thread: | RH |
| Class: | Commercial | Bore Size (in): | 0.3125 in |
| Lubrication Method: | No Fitting | Ability to Relubricate: | None |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288724674 | Weight: | 0.11 LB |
| Packaged Length: | 1.81 IN | Packaged Width: | 0.88 IN |
| Packaged Height: | 1.45 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

