Sealmaster Female Rod End Bearing - Two-Piece with Y Stud Race - CFF 7Y
Part #:1490708000
Catalog #:CFF 7Y
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Head Diameter (in): | 1.125 in | Thread Size: | #7/16-20 |
| Base Diameter (in): | 0.75 in | Ball Diameter (in): | 0.812 in |
| Ball Width (in): | 0.562 in | Housing Width (in): | 0.437 in |
| Thread Length (in): | 0.906 in | Ball Flat Diameter (in): | 0.586 in |
| Length to Center of Ball (in): | 1.81 in | Stud Thread Length (in): | 1 in |
| Stud Length to Center of Ball (in): | 1.93 in | Stud Length to Hex (in): | 1.13 in |
Technical Specifications
| Zerk Fitting SW: | N | Axial Load: | 650 |
| Product Type: | CFF | Lubrication Type: | Grease |
| Thread Type: | UNF | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Housing Style: | Female Rod End | Construction: | Two-Piece Rod End with Y Stud |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Configuration: | Female |
| Product Selection Available SW: | N | Y Stud Material: | Carbon Steel - corrosion resistant plating |
| Series: | Commercial | Bearing Type: | Rod End |
| Across Wrench Flats: | 0.625 | Max Static Radial Load: | 6,500 |
| Lubrication: | No Zerk Fitting | Misalignment Angle B3: | 23.4 |
| Type: | Female Rod End | Thread: | RH |
| Class: | Commercial | Bore Size (in): | 0.4375 in |
| Lubrication Method: | No Fitting | Ability to Relubricate: | None |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288724759 | Weight: | 0.28 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.13 IN |
| Packaged Height: | 2.21 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

