Sealmaster Female Rod End Bearing - Two-Piece with Y Stud Race - CFF 8Y
Part #:1490808000
Catalog #:CFF 8Y
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Diameter (in): | 0.937 in | Base Diameter (in): | 0.875 in |
| Ball Width (in): | 0.625 in | Thread Size: | #1/2-20 |
| Head Diameter (in): | 1.312 in | Thread Length (in): | 1.031 in |
| Ball Flat Diameter (in): | 0.698 in | Housing Width (in): | 0.5 in |
| Stud Thread Length (in): | 1 in | Stud Length to Hex (in): | 1.13 in |
| Length to Center of Ball (in): | 2.13 in | Stud Length to Center of Ball (in): | 2 in |
Technical Specifications
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Zerk Fitting SW: | N |
| Configuration: | Female | Axial Load: | 900 |
| Bearing Type: | Rod End | Lubrication Type: | Grease |
| Product Type: | CFF | Series: | Commercial |
| Across Wrench Flats: | 0.75 | Thread Type: | UNF |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Product Selection Available SW: | N |
| Y Stud Material: | Carbon Steel - corrosion resistant plating | Construction: | Two-Piece Rod End with Y Stud |
| Housing Style: | Female Rod End | Type: | Female Rod End |
| Lubrication: | No Zerk Fitting | Max Static Radial Load: | 9,000 |
| Misalignment Angle B3: | 24.3 | Thread: | RH |
| Class: | Commercial | Bore Size (in): | 0.5000 in |
| Lubrication Method: | No Fitting | Ability to Relubricate: | None |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288724797 | Weight: | 0.42 LB |
| Packaged Length: | 2.78 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 2.31 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

