Sealmaster Female Rod End Bearing - Two-Piece with Y Stud Race - CFFL 3Y
Part #:1590308000
Catalog #:CFFL 3Y
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing Width (in): | 0.25 in | Thread Size: | #10-32 |
| Thread Length (in): | 0.469 in | Ball Flat Diameter (in): | 0.306 in |
| Ball Width (in): | 0.312 in | Base Diameter (in): | 0.375 in |
| Head Diameter (in): | 0.625 in | Ball Diameter (in): | 0.437 in |
| Stud Thread Length (in): | 0.4375 in | Stud Length to Center of Ball (in): | 0.97 in |
| Stud Length to Hex (in): | 0.5 in | Length to Center of Ball (in): | 1.06 in |
Technical Specifications
| Y Stud Material: | Carbon Steel - corrosion resistant plating | Axial Load: | 200 |
| Series: | Commercial | Across Wrench Flats: | 0.312 |
| Thread Type: | UNF | Housing Style: | Female Rod End |
| Zerk Fitting SW: | N | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Bearing Type: | Rod End | Configuration: | Female |
| Construction: | Two-Piece Rod End with Y Stud | Product Type: | CFF |
| Product Selection Available SW: | N | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Lubrication Type: | Grease | Max Static Radial Load: | 2,000 |
| Lubrication: | No Zerk Fitting | Type: | Female Rod End |
| Misalignment Angle B3: | 27 | Thread: | LH |
| Class: | Commercial | Bore Size (in): | 0.1875 in |
| Lubrication Method: | No Fitting | Maximum Ambient Temperature (F): | 350 °F |
| Ability to Relubricate: | None |
General Specifications
| UPC: | 662288725190 | Weight: | 0.04 LB |
| Packaged Length: | 1.38 IN | Packaged Width: | 0.63 IN |
| Packaged Height: | 1.12 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

