Sealmaster Female Rod End Bearing - Two-Piece with Y Stud Race - CFFL 7Y
Part #:1590708000
Catalog #:CFFL 7Y
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | #7/16-20 | Ball Width (in): | 0.562 in |
| Housing Width (in): | 0.437 in | Thread Length (in): | 0.906 in |
| Base Diameter (in): | 0.75 in | Ball Diameter (in): | 0.812 in |
| Ball Flat Diameter (in): | 0.586 in | Head Diameter (in): | 1.125 in |
| Stud Thread Length (in): | 1 in | Length to Center of Ball (in): | 1.81 in |
| Stud Length to Center of Ball (in): | 1.93 in | Stud Length to Hex (in): | 1.13 in |
Technical Specifications
| Housing Style: | Female Rod End | Zerk Fitting SW: | N |
| Configuration: | Female | Y Stud Material: | Carbon Steel - corrosion resistant plating |
| Lubrication Type: | Grease | Bearing Type: | Rod End |
| Series: | Commercial | Construction: | Two-Piece Rod End with Y Stud |
| Across Wrench Flats: | 0.625 | Thread Type: | UNF |
| Axial Load: | 650 | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Product Selection Available SW: | N |
| Product Type: | CFF | Thread: | LH |
| Max Static Radial Load: | 6,500 | Type: | Female Rod End |
| Misalignment Angle B3: | 23.4 | Lubrication: | No Zerk Fitting |
| Bore Size (in): | 0.4375 in | Class: | Commercial |
| Lubrication Method: | No Fitting | Ability to Relubricate: | None |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288725343 | Weight: | 0.28 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.13 IN |
| Packaged Height: | 2.21 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

