Sealmaster Male Rod End Bearing - Three-Piece Greasable Bronze Race - TM 6N
Part #:1420601000
Catalog #:TM 6N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Width (in): | 0.5 in | Thread Length (in): | 1.219 in |
| Thread Size: | #3/8-24 | Housing Width (in): | 0.406 in |
| Head Diameter (in): | 1 in | Ball Diameter (in): | 0.718 in |
| Ball Flat Diameter (in): | 0.517 in | Length to Center of Ball (in): | 1.94 in |
Technical Specifications
| Lubrication Type: | Grease | Race Material: | Bronze |
| Axial Load: | 400 | Series: | Commercial |
| Configuration: | Male | Product Selection Available SW: | Y |
| Zerk Fitting SW: | Y | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Bearing Type: | Rod End | Thread Type: | UNF |
| Misalignment Angle - a Deg. +/-: | 6 | Product Type: | TM |
| Housing Style: | Male Rod End | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Construction: | Three-Piece Rod End with Zerk Fitting | Type: | Male Rod End |
| Max Static Radial Load: | 4,000 | Thread: | RH |
| Lubrication: | Zerk Fitting | Class: | Commercial |
| Bore Size (in): | 0.3750 in | Lubrication Method: | Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288724155 | Weight: | 0.13 LB |
| Packaged Length: | 2.40 IN | Packaged Width: | 2.35 IN |
| Packaged Height: | 0.55 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

