Sealmaster Male Rod End Bearing - Three-Piece Greasable Bronze Race - TM 8N
Part #:1420801000
Catalog #:TM 8N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Head Diameter (in): | 1.312 in | Ball Diameter (in): | 0.937 in |
| Housing Width (in): | 0.5 in | Ball Flat Diameter (in): | 0.698 in |
| Thread Size: | #1/2-20 | Ball Width (in): | 0.625 in |
| Thread Length (in): | 1.469 in | Length to Center of Ball (in): | 2.44 in |
Technical Specifications
| Axial Load: | 700 | Housing Style: | Male Rod End |
| Lubrication Type: | Grease | Zerk Fitting SW: | Y |
| Race Material: | Bronze | Misalignment Angle - a Deg. +/-: | 6 |
| Construction: | Three-Piece Rod End with Zerk Fitting | Product Selection Available SW: | Y |
| Thread Type: | UNF | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Bearing Type: | Rod End | Configuration: | Male |
| Series: | Commercial | Product Type: | TM |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Lubrication: | Zerk Fitting |
| Thread: | RH | Max Static Radial Load: | 7,000 |
| Type: | Male Rod End | Bore Size (in): | 0.5000 in |
| Class: | Commercial | Lubrication Method: | Fitting |
| Ability to Relubricate: | Yes | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288724179 | Weight: | 0.27 LB |
| Packaged Length: | 3.90 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 0.63 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

