Sealmaster Male Rod End Bearing - Three-Piece Greasable Bronze Race - TM 12N
Part #:1421201000
Catalog #:TM 12N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Width (in): | 0.875 in | Ball Flat Diameter (in): | 0.978 in |
| Ball Diameter (in): | 1.312 in | Housing Width (in): | 0.687 in |
| Thread Size: | #3/4-16 | Head Diameter (in): | 1.75 in |
| Thread Length (in): | 1.719 in | Length to Center of Ball (in): | 2.88 in |
Technical Specifications
| Bearing Type: | Rod End | Lubrication Type: | Grease |
| Misalignment Angle - a Deg. +/-: | 7 | Product Selection Available SW: | Y |
| Series: | Commercial | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Housing Style: | Male Rod End | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Thread Type: | UNF | Zerk Fitting SW: | Y |
| Configuration: | Male | Product Type: | TM |
| Axial Load: | 1,130 | Race Material: | Bronze |
| Construction: | Three-Piece Rod End with Zerk Fitting | Lubrication: | Zerk Fitting |
| Thread: | RH | Type: | Male Rod End |
| Max Static Radial Load: | 11,300 | Bore Size (in): | 0.7500 in |
| Class: | Commercial | Lubrication Method: | Fitting |
| Ability to Relubricate: | Yes | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288724193 | Weight: | 0.64 LB |
| Packaged Length: | 5.35 IN | Packaged Width: | 2.30 IN |
| Packaged Height: | 1.20 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

