Sealmaster Male Rod End Bearing - Three-Piece Greasable Bronze Race - TML 6N
Part #:1520601000
Catalog #:TML 6N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Length (in): | 1.219 in | Ball Width (in): | 0.5 in |
| Ball Flat Diameter (in): | 0.517 in | Thread Size: | #3/8-24 |
| Housing Width (in): | 0.406 in | Ball Diameter (in): | 0.718 in |
| Head Diameter (in): | 1 in | Length to Center of Ball (in): | 1.94 in |
Technical Specifications
| Construction: | Three-Piece Rod End with Zerk Fitting | Bearing Type: | Rod End |
| Housing Style: | Male Rod End | Product Type: | TM |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Product Selection Available SW: | Y |
| Axial Load: | 400 | Zerk Fitting SW: | Y |
| Race Material: | Bronze | Series: | Commercial |
| Lubrication Type: | Grease | Thread Type: | UNF |
| Configuration: | Male | Misalignment Angle - a Deg. +/-: | 6 |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Max Static Radial Load: | 4,000 |
| Type: | Male Rod End | Lubrication: | Zerk Fitting |
| Thread: | LH | Class: | Commercial |
| Bore Size (in): | 0.3750 in | Lubrication Method: | Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288724254 | Weight: | 0.53 LB |
| Packaged Length: | 2.35 IN | Packaged Width: | 2.45 IN |
| Packaged Height: | 0.85 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

