Sealmaster Male Rod End Bearing - Three-Piece Greasable Bronze Race - TML 10N
Part #:1521001000
Catalog #:TML 10N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing Width (in): | 0.562 in | Head Diameter (in): | 1.5 in |
| Ball Diameter (in): | 1.125 in | Thread Size: | #5/8-18 |
| Ball Flat Diameter (in): | 0.839 in | Thread Length (in): | 1.594 in |
| Ball Width (in): | 0.75 in | Length to Center of Ball (in): | 2.63 in |
Technical Specifications
| Configuration: | Male | Race Material: | Bronze |
| Product Selection Available SW: | Y | Thread Type: | UNF |
| Misalignment Angle - a Deg. +/-: | 8 | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Axial Load: | 805 | Series: | Commercial |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Lubrication Type: | Grease |
| Housing Style: | Male Rod End | Construction: | Three-Piece Rod End with Zerk Fitting |
| Bearing Type: | Rod End | Zerk Fitting SW: | Y |
| Product Type: | TM | Thread: | LH |
| Type: | Male Rod End | Max Static Radial Load: | 8,050 |
| Lubrication: | Zerk Fitting | Class: | Commercial |
| Bore Size (in): | 0.6250 in | Lubrication Method: | Fitting |
| Ability to Relubricate: | Yes | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288724285 | Weight: | 0.42 LB |
| Packaged Length: | 5.10 IN | Packaged Width: | 5.10 IN |
| Packaged Height: | 2.70 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

