Sealmaster Male Rod End Bearing - Three-Piece Greasable Carbon Steel Race - TRE 3
Part #:1400300000
Catalog #:TRE 3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Flat Diameter (in): | 0.306 in | Housing Width (in): | 0.25 in |
| Ball Diameter (in): | 0.437 in | Ball Width (in): | 0.312 in |
| Thread Length (in): | 0.719 in | Head Diameter (in): | 0.625 in |
| Thread Size: | #10-32 | Length to Center of Ball (in): | 1.25 in |
Technical Specifications
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Zerk Fitting SW: | N |
| Product Selection Available SW: | Y | Housing Style: | Male Rod End |
| Thread Type: | UNF | Series: | Precision |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Race Material: | Carbon Steel - corrosion resistant plating |
| Axial Load: | 90 | Construction: | Three-Piece Rod End with Zerk Fitting |
| Bearing Type: | Rod End | Misalignment Angle - a Deg. +/-: | 6.5 |
| Configuration: | Female | Lubrication Type: | Grease |
| Product Type: | TRE | Lubrication: | No Zerk Fitting |
| Type: | Male Rod End | Max Static Radial Load: | 900 |
| Thread: | RH | Class: | Precision |
| Bore Size (in): | 0.1875 in | Lubrication Method: | No Fitting |
| Ability to Relubricate: | None | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288719168 | Weight: | 0.04 LB |
| Packaged Length: | 2.45 IN | Packaged Width: | 2.45 IN |
| Packaged Height: | 0.90 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

