Sealmaster Male Rod End Bearing - Three-Piece Greasable Carbon Steel Race - TRE 4
Part #:1400400000
Catalog #:TRE 4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | #1/4-28 | Head Diameter (in): | 0.75 in |
| Ball Diameter (in): | 0.5 in | Ball Flat Diameter (in): | 0.331 in |
| Housing Width (in): | 0.281 in | Ball Width (in): | 0.375 in |
| Thread Length (in): | 0.969 in | Length to Center of Ball (in): | 1.56 in |
Technical Specifications
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Axial Load: | 170 |
| Housing Style: | Male Rod End | Series: | Precision |
| Misalignment Angle - a Deg. +/-: | 8 | Construction: | Three-Piece Rod End with Zerk Fitting |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Configuration: | Male |
| Lubrication Type: | Grease | Race Material: | Carbon Steel - corrosion resistant plating |
| Thread Type: | UNF | Zerk Fitting SW: | N |
| Product Type: | TRE | Product Selection Available SW: | Y |
| Bearing Type: | Rod End | Max Static Radial Load: | 1,700 |
| Type: | Male Rod End | Lubrication: | No Zerk Fitting |
| Thread: | RH | Bore Size (in): | 0.2500 in |
| Class: | Precision | Lubrication Method: | No Fitting |
| Ability to Relubricate: | None | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288719175 | Weight: | 0.06 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 2.80 IN |
| Packaged Height: | 1.90 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

