Sealmaster Male Rod End Bearing - Three-Piece Greasable Carbon Steel Race - TRE 4N
Part #:1400401000
Catalog #:TRE 4N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Flat Diameter (in): | 0.331 in | Thread Length (in): | 0.969 in |
| Housing Width (in): | 0.281 in | Head Diameter (in): | 0.75 in |
| Ball Width (in): | 0.375 in | Thread Size: | #1/4-28 |
| Ball Diameter (in): | 0.5 in | Length to Center of Ball (in): | 1.56 in |
Technical Specifications
| Housing Style: | Male Rod End | Race Material: | Carbon Steel - corrosion resistant plating |
| Misalignment Angle - a Deg. +/-: | 8 | Lubrication Type: | Grease |
| Configuration: | Male | Construction: | Three-Piece Rod End with Zerk Fitting |
| Product Selection Available SW: | Y | Thread Type: | UNF |
| Bearing Type: | Rod End | Axial Load: | 170 |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Product Type: | TRE |
| Zerk Fitting SW: | Y | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Series: | Precision | Type: | Male Rod End |
| Max Static Radial Load: | 1,700 | Thread: | RH |
| Lubrication: | Zerk Fitting | Bore Size (in): | 0.2500 in |
| Class: | Precision | Lubrication Method: | Fitting |
| Ability to Relubricate: | Yes | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288719922 | Weight: | 0.05 LB |
| Packaged Length: | 2.35 IN | Packaged Width: | 2.40 IN |
| Packaged Height: | 0.90 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

