Sealmaster Male Rod End Bearing - Three-Piece Greasable Carbon Steel Race - TRE 5
Part #:1400500000
Catalog #:TRE 5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing Width (in): | 0.344 in | Head Diameter (in): | 0.875 in |
| Ball Width (in): | 0.437 in | Thread Size: | #5/16-24 |
| Thread Length (in): | 1.219 in | Ball Diameter (in): | 0.625 in |
| Ball Flat Diameter (in): | 0.447 in | Length to Center of Ball (in): | 1.88 in |
Technical Specifications
| Series: | Precision | Thread Type: | UNF |
| Lubrication Type: | Grease | Bearing Type: | Rod End |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Axial Load: | 250 |
| Zerk Fitting SW: | N | Construction: | Three-Piece Rod End with Zerk Fitting |
| Misalignment Angle - a Deg. +/-: | 7 | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Housing Style: | Male Rod End | Race Material: | Carbon Steel - corrosion resistant plating |
| Configuration: | Male | Product Selection Available SW: | Y |
| Product Type: | TRE | Max Static Radial Load: | 2,500 |
| Thread: | RH | Lubrication: | No Zerk Fitting |
| Type: | Male Rod End | Class: | Precision |
| Bore Size (in): | 0.3125 in | Lubrication Method: | No Fitting |
| Ability to Relubricate: | None | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288719182 | Weight: | 0.09 LB |
| Packaged Length: | 2.20 IN | Packaged Width: | 4.70 IN |
| Packaged Height: | 0.45 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

