Sealmaster Male Rod End Bearing - Three-Piece Greasable Carbon Steel Race - TRE 6
Part #:1400600000
Catalog #:TRE 6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing Width (in): | 0.406 in | Head Diameter (in): | 1 in |
| Thread Size: | #3/8-24 | Ball Flat Diameter (in): | 0.517 in |
| Ball Diameter (in): | 0.718 in | Ball Width (in): | 0.5 in |
| Thread Length (in): | 1.219 in | Length to Center of Ball (in): | 1.94 in |
Technical Specifications
| Construction: | Three-Piece Rod End with Zerk Fitting | Product Selection Available SW: | Y |
| Configuration: | Male | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Axial Load: | 400 | Series: | Precision |
| Zerk Fitting SW: | N | Bearing Type: | Rod End |
| Product Type: | TRE | Housing Style: | Male Rod End |
| Misalignment Angle - a Deg. +/-: | 6 | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Thread Type: | UNF | Race Material: | Carbon Steel - corrosion resistant plating |
| Lubrication Type: | Grease | Thread: | RH |
| Max Static Radial Load: | 4,000 | Type: | Male Rod End |
| Lubrication: | No Zerk Fitting | Class: | Precision |
| Bore Size (in): | 0.3750 in | Lubrication Method: | No Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | None |
General Specifications
| UPC: | 662288719199 | Weight: | 0.54 LB |
| Packaged Length: | 1.85 IN | Packaged Width: | 2.45 IN |
| Packaged Height: | 0.55 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

