Sealmaster Male Rod End Bearing - Three-Piece Greasable Carbon Steel Race - TRE 6N
Part #:1400601000
Catalog #:TRE 6N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Diameter (in): | 0.718 in | Ball Flat Diameter (in): | 0.517 in |
| Ball Width (in): | 0.5 in | Head Diameter (in): | 1 in |
| Housing Width (in): | 0.406 in | Thread Length (in): | 1.219 in |
| Thread Size: | #3/8-24 | Length to Center of Ball (in): | 1.94 in |
Technical Specifications
| Misalignment Angle - a Deg. +/-: | 6 | Construction: | Three-Piece Rod End with Zerk Fitting |
| Product Type: | TRE | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Axial Load: | 400 | Zerk Fitting SW: | Y |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Product Selection Available SW: | Y |
| Bearing Type: | Rod End | Configuration: | Male |
| Housing Style: | Male Rod End | Lubrication Type: | Grease |
| Thread Type: | UNF | Race Material: | Carbon Steel - corrosion resistant plating |
| Series: | Precision | Type: | Male Rod End |
| Max Static Radial Load: | 4,000 | Thread: | RH |
| Lubrication: | Zerk Fitting | Bore Size (in): | 0.3750 in |
| Class: | Precision | Lubrication Method: | Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288719946 | Weight: | 0.14 LB |
| Packaged Length: | 2.45 IN | Packaged Width: | 2.45 IN |
| Packaged Height: | 0.65 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

