Sealmaster Male Rod End Bearing - Three-Piece Greasable Carbon Steel Race - TRE 7N
Part #:1400701000
Catalog #:TRE 7N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Head Diameter (in): | 1.125 in | Thread Size: | #7/16-20 |
| Ball Width (in): | 0.562 in | Ball Diameter (in): | 0.812 in |
| Ball Flat Diameter (in): | 0.586 in | Thread Length (in): | 1.344 in |
| Housing Width (in): | 0.437 in | Length to Center of Ball (in): | 2.13 in |
Technical Specifications
| Construction: | Three-Piece Rod End with Zerk Fitting | Zerk Fitting SW: | Y |
| Thread Type: | UNF | Bearing Type: | Rod End |
| Series: | Precision | Housing Style: | Male Rod End |
| Lubrication Type: | Grease | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Product Type: | TRE | Race Material: | Carbon Steel - corrosion resistant plating |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Misalignment Angle - a Deg. +/-: | 7 |
| Product Selection Available SW: | Y | Axial Load: | 500 |
| Configuration: | Male | Lubrication: | Zerk Fitting |
| Thread: | RH | Type: | Male Rod End |
| Max Static Radial Load: | 5,000 | Bore Size (in): | 0.4375 in |
| Class: | Precision | Lubrication Method: | Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288719953 | Weight: | 0.18 LB |
| Packaged Length: | 2.30 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 0.65 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

