Sealmaster Male Rod End Bearing - Three-Piece Greasable Carbon Steel Race - TRE 8
Part #:1400800000
Catalog #:TRE 8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing Width (in): | 0.5 in | Thread Size: | #1/2-20 |
| Head Diameter (in): | 1.312 in | Ball Width (in): | 0.625 in |
| Ball Flat Diameter (in): | 0.698 in | Thread Length (in): | 1.469 in |
| Ball Diameter (in): | 0.937 in | Length to Center of Ball (in): | 2.44 in |
Technical Specifications
| Construction: | Three-Piece Rod End with Zerk Fitting | Configuration: | Male |
| Misalignment Angle - a Deg. +/-: | 6 | Housing Style: | Male Rod End |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Product Selection Available SW: | Y |
| Series: | Precision | Lubrication Type: | Grease |
| Product Type: | TRE | Zerk Fitting SW: | N |
| Bearing Type: | Rod End | Axial Load: | 700 |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Thread Type: | UNF |
| Race Material: | Carbon Steel - corrosion resistant plating | Thread: | RH |
| Max Static Radial Load: | 7,000 | Lubrication: | No Zerk Fitting |
| Type: | Male Rod End | Bore Size (in): | 0.5000 in |
| Class: | Precision | Lubrication Method: | No Fitting |
| Ability to Relubricate: | None | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288718703 | Weight: | 0.27 LB |
| Packaged Length: | 2.40 IN | Packaged Width: | 3.35 IN |
| Packaged Height: | 1.00 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

