Sealmaster Male Rod End Bearing - Three-Piece Greasable Carbon Steel Race - TRE 8N
Part #:1400801000
Catalog #:TRE 8N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | #1/2-20 | Housing Width (in): | 0.5 in |
| Ball Diameter (in): | 0.937 in | Ball Width (in): | 0.625 in |
| Thread Length (in): | 1.469 in | Ball Flat Diameter (in): | 0.698 in |
| Head Diameter (in): | 1.312 in | Length to Center of Ball (in): | 2.44 in |
Technical Specifications
| Bearing Type: | Rod End | Axial Load: | 700 |
| Race Material: | Carbon Steel - corrosion resistant plating | Zerk Fitting SW: | Y |
| Series: | Precision | Thread Type: | UNF |
| Misalignment Angle - a Deg. +/-: | 6 | Construction: | Three-Piece Rod End with Zerk Fitting |
| Housing Style: | Male Rod End | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Lubrication Type: | Grease | Product Type: | TRE |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Configuration: | Male |
| Product Selection Available SW: | Y | Max Static Radial Load: | 7,000 |
| Type: | Male Rod End | Lubrication: | Zerk Fitting |
| Thread: | RH | Bore Size (in): | 0.5000 in |
| Class: | Precision | Lubrication Method: | Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288719960 | Weight: | 0.28 LB |
| Packaged Length: | 2.40 IN | Packaged Width: | 3.35 IN |
| Packaged Height: | 1.00 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

