Sealmaster Male Rod End Bearing - Three-Piece Greasable Carbon Steel Race - TRE 10
Part #:1401000000
Catalog #:TRE 10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Flat Diameter (in): | 0.839 in | Thread Length (in): | 1.594 in |
| Ball Diameter (in): | 1.125 in | Thread Size: | #5/8-18 |
| Head Diameter (in): | 1.5 in | Housing Width (in): | 0.562 in |
| Ball Width (in): | 0.75 in | Length to Center of Ball (in): | 2.63 in |
Technical Specifications
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Thread Type: | UNF |
| Product Selection Available SW: | Y | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Series: | Precision | Zerk Fitting SW: | N |
| Construction: | Three-Piece Rod End with Zerk Fitting | Bearing Type: | Rod End |
| Axial Load: | 805 | Misalignment Angle - a Deg. +/-: | 8 |
| Configuration: | Male | Product Type: | TRE |
| Lubrication Type: | Grease | Race Material: | Carbon Steel - corrosion resistant plating |
| Housing Style: | Male Rod End | Thread: | RH |
| Max Static Radial Load: | 8,050 | Type: | Male Rod End |
| Lubrication: | No Zerk Fitting | Class: | Precision |
| Bore Size (in): | 0.6250 in | Lubrication Method: | No Fitting |
| Ability to Relubricate: | None | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288719212 | Weight: | 0.83 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 2.05 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

