Sealmaster Male Rod End Bearing - Three-Piece Greasable Carbon Steel Race - TRE 10N
Part #:1401001000
Catalog #:TRE 10N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Flat Diameter (in): | 0.839 in | Housing Width (in): | 0.562 in |
| Ball Width (in): | 0.75 in | Thread Length (in): | 1.594 in |
| Thread Size: | #5/8-18 | Head Diameter (in): | 1.5 in |
| Ball Diameter (in): | 1.125 in | Length to Center of Ball (in): | 2.63 in |
Technical Specifications
| Configuration: | Male | Misalignment Angle - a Deg. +/-: | 8 |
| Lubrication Type: | Grease | Axial Load: | 805 |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Zerk Fitting SW: | Y | Race Material: | Carbon Steel - corrosion resistant plating |
| Construction: | Three-Piece Rod End with Zerk Fitting | Bearing Type: | Rod End |
| Product Type: | TRE | Series: | Precision |
| Thread Type: | UNF | Product Selection Available SW: | Y |
| Housing Style: | Male Rod End | Thread: | RH |
| Lubrication: | Zerk Fitting | Max Static Radial Load: | 8,050 |
| Type: | Male Rod End | Bore Size (in): | 0.6250 in |
| Class: | Precision | Lubrication Method: | Fitting |
| Ability to Relubricate: | Yes | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288719977 | Weight: | 0.34 LB |
| Packaged Length: | 5.30 IN | Packaged Width: | 4.90 IN |
| Packaged Height: | 2.70 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

