Sealmaster Male Rod End Bearing - Three-Piece Greasable Carbon Steel Race - TRE 12
Part #:1401200000
Catalog #:TRE 12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Head Diameter (in): | 1.75 in | Ball Width (in): | 0.875 in |
| Thread Length (in): | 1.719 in | Ball Flat Diameter (in): | 0.978 in |
| Thread Size: | #3/4-16 | Housing Width (in): | 0.687 in |
| Ball Diameter (in): | 1.312 in | Length to Center of Ball (in): | 2.88 in |
Technical Specifications
| Misalignment Angle - a Deg. +/-: | 7 | Thread Type: | UNF |
| Lubrication Type: | Grease | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Series: | Precision | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Product Type: | TRE | Product Selection Available SW: | Y |
| Construction: | Three-Piece Rod End with Zerk Fitting | Axial Load: | 1,130 |
| Bearing Type: | Rod End | Zerk Fitting SW: | N |
| Race Material: | Carbon Steel - corrosion resistant plating | Configuration: | Male |
| Housing Style: | Male Rod End | Thread: | RH |
| Max Static Radial Load: | 11,300 | Lubrication: | No Zerk Fitting |
| Type: | Male Rod End | Class: | Precision |
| Bore Size (in): | 0.7500 in | Lubrication Method: | No Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | None |
General Specifications
| UPC: | 662288719229 | Weight: | 0.64 LB |
| Packaged Length: | 5.40 IN | Packaged Width: | 2.20 IN |
| Packaged Height: | 1.15 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

