Sealmaster Male Rod End Bearing - Three-Piece Greasable Carbon Steel Race - TRE 12N
Part #:1401201000
Catalog #:TRE 12N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Flat Diameter (in): | 0.978 in | Ball Diameter (in): | 1.312 in |
| Thread Size: | #3/4-16 | Thread Length (in): | 1.719 in |
| Ball Width (in): | 0.875 in | Housing Width (in): | 0.687 in |
| Head Diameter (in): | 1.75 in | Length to Center of Ball (in): | 2.88 in |
Technical Specifications
| Construction: | Three-Piece Rod End with Zerk Fitting | Product Type: | TRE |
| Thread Type: | UNF | Product Selection Available SW: | Y |
| Bearing Type: | Rod End | Lubrication Type: | Grease |
| Misalignment Angle - a Deg. +/-: | 7 | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Housing Style: | Male Rod End | Series: | Precision |
| Zerk Fitting SW: | Y | Configuration: | Male |
| Race Material: | Carbon Steel - corrosion resistant plating | Axial Load: | 1,130 |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Lubrication: | Zerk Fitting |
| Max Static Radial Load: | 11,300 | Type: | Male Rod End |
| Thread: | RH | Bore Size (in): | 0.7500 in |
| Class: | Precision | Lubrication Method: | Fitting |
| Ability to Relubricate: | Yes | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288719984 | Weight: | 0.64 LB |
| Packaged Length: | 5.40 IN | Packaged Width: | 2.20 IN |
| Packaged Height: | 1.15 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

