Sealmaster Male Rod End Bearing - Three-Piece Greasable Carbon Steel Race - TRE 16N
Part #:1401601000
Catalog #:TRE 16N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Head Diameter (in): | 2.75 in | Housing Width (in): | 1 in |
| Ball Diameter (in): | 1.875 in | Ball Flat Diameter (in): | 1.269 in |
| Thread Size: | #1 1/4-12 | Thread Length (in): | 2.094 in |
| Ball Width (in): | 1.375 in | Length to Center of Ball (in): | 4.13 in |
Technical Specifications
| Thread Type: | UNF | Lubrication Type: | Grease |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Product Selection Available SW: | Y |
| Bearing Type: | Rod End | Configuration: | Male |
| Series: | Precision | Zerk Fitting SW: | Y |
| Axial Load: | 2,100 | Housing Style: | Male Rod End |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Race Material: | Carbon Steel - corrosion resistant plating |
| Construction: | Three-Piece Rod End with Zerk Fitting | Product Type: | TRE |
| Misalignment Angle - a Deg. +/-: | 8.5 | Type: | Male Rod End |
| Max Static Radial Load: | 21,000 | Lubrication: | Zerk Fitting |
| Thread: | RH | Bore Size (in): | 1 in |
| Class: | Precision | Lubrication Method: | Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288719991 | Weight: | 2.54 LB |
| Packaged Length: | 5.90 IN | Packaged Width: | 3.20 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

