Sealmaster Male Rod End Bearing - Three-Piece Greasable Carbon Steel Race - ARE 4N
Part #:1440401000
Catalog #:ARE 4N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing Width (in): | 0.281 in | Ball Flat Diameter (in): | 0.331 in |
| Head Diameter (in): | 0.75 in | Ball Width (in): | 0.375 in |
| Thread Size: | #1/4-28 | Ball Diameter (in): | 0.5 in |
| Thread Length (in): | 0.969 in | Length to Center of Ball (in): | 1.56 in |
Technical Specifications
| Construction: | Three-Piece Rod End with Zerk Fitting | Zerk Fitting SW: | Y |
| Misalignment Angle - a Deg. +/-: | 8 | Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating |
| Product Selection Available SW: | Y | Race Material: | Carbon Steel - corrosion resistant plating |
| Lubrication Type: | Grease | Bearing Type: | Rod End |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Series: | Precision Extra Capacity |
| Product Type: | ARE | Configuration: | Male |
| Axial Load: | 448 | Thread Type: | UNF |
| Housing Style: | Male Rod End | Max Static Radial Load: | 4,480 |
| Thread: | RH | Type: | Male Rod End |
| Lubrication: | Zerk Fitting | Bore Size (in): | 0.2500 in |
| Class: | Precision | Lubrication Method: | Fitting |
| Ability to Relubricate: | Yes | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288719717 | Weight: | 0.05 LB |
| Packaged Length: | 4.35 IN | Packaged Width: | 3.65 IN |
| Packaged Height: | 0.65 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

