Sealmaster Male Rod End Bearing - Three-Piece Greasable Carbon Steel Race - ARE 5N
Part #:1440501000
Catalog #:ARE 5N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Width (in): | 0.437 in | Head Diameter (in): | 0.875 in |
| Housing Width (in): | 0.344 in | Ball Flat Diameter (in): | 0.447 in |
| Ball Diameter (in): | 0.625 in | Thread Size: | #5/16-24 |
| Thread Length (in): | 1.219 in | Length to Center of Ball (in): | 1.88 in |
Technical Specifications
| Housing Style: | Male Rod End | Axial Load: | 728 |
| Product Selection Available SW: | Y | Construction: | Three-Piece Rod End with Zerk Fitting |
| Zerk Fitting SW: | Y | Thread Type: | UNF |
| Misalignment Angle - a Deg. +/-: | 7 | Race Material: | Carbon Steel - corrosion resistant plating |
| Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating | Bearing Type: | Rod End |
| Product Type: | ARE | Configuration: | Male |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Lubrication Type: | Grease |
| Series: | Precision Extra Capacity | Max Static Radial Load: | 7,280 |
| Type: | Male Rod End | Lubrication: | Zerk Fitting |
| Thread: | RH | Class: | Precision |
| Bore Size (in): | 0.3125 in | Lubrication Method: | Fitting |
| Ability to Relubricate: | Yes | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288719724 | Weight: | 0.08 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 0.88 IN |
| Packaged Height: | 0.44 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

