Sealmaster Male Rod End Bearing - Three-Piece Greasable Carbon Steel Race - ARE 5 20N
Part #:1440503000
Catalog #:ARE 5 20N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Flat Diameter (in): | 0.447 in | Thread Size: | #3/8-24 |
| Ball Diameter (in): | 0.625 in | Housing Width (in): | 0.344 in |
| Head Diameter (in): | 0.875 in | Ball Width (in): | 0.437 in |
| Thread Length (in): | 1.219 in | Length to Center of Ball (in): | 1.88 in |
Technical Specifications
| Configuration: | Male | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Thread Type: | UNF | Product Selection Available SW: | Y |
| Product Type: | ARE-20 | Series: | Precision Extra Capacity |
| Housing Style: | Male Rod End | Race Material: | Carbon Steel - corrosion resistant plating |
| Lubrication Type: | Grease | Construction: | Three-Piece Rod End with Zerk Fitting |
| Bearing Type: | Rod End | Zerk Fitting SW: | Y |
| Misalignment Angle - a Deg. +/-: | 7 | Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating |
| Axial Load: | 750 | Lubrication: | Zerk Fitting |
| Type: | Male Rod End | Max Static Radial Load: | 7,500 |
| Thread: | RH | Bore Size (in): | 0.3125 in |
| Class: | Precision | Lubrication Method: | Fitting |
| Ability to Relubricate: | Yes | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288719786 | Weight: | 0.09 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 0.88 IN |
| Packaged Height: | 0.44 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

