Sealmaster Male Rod End Bearing - Three-Piece Greasable Carbon Steel Race - ARE 6N
Part #:1440601000
Catalog #:ARE 6N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Length (in): | 1.219 in | Ball Diameter (in): | 0.718 in |
| Ball Width (in): | 0.5 in | Housing Width (in): | 0.406 in |
| Head Diameter (in): | 1 in | Thread Size: | #3/8-24 |
| Ball Flat Diameter (in): | 0.517 in | Length to Center of Ball (in): | 1.94 in |
Technical Specifications
| Construction: | Three-Piece Rod End with Zerk Fitting | Product Type: | ARE |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Zerk Fitting SW: | Y |
| Housing Style: | Male Rod End | Axial Load: | 958 |
| Configuration: | Male | Series: | Precision Extra Capacity |
| Bearing Type: | Rod End | Race Material: | Carbon Steel - corrosion resistant plating |
| Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating | Product Selection Available SW: | Y |
| Lubrication Type: | Grease | Misalignment Angle - a Deg. +/-: | 6 |
| Thread Type: | UNF | Thread: | RH |
| Max Static Radial Load: | 9,580 | Lubrication: | Zerk Fitting |
| Type: | Male Rod End | Bore Size (in): | 0.3750 in |
| Class: | Precision | Lubrication Method: | Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288719731 | Weight: | 0.13 LB |
| Packaged Length: | 2.35 IN | Packaged Width: | 2.55 IN |
| Packaged Height: | 0.55 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

