Sealmaster Male Rod End Bearing - Three-Piece Greasable Carbon Steel Race - ARE 7N
Part #:1440701000
Catalog #:ARE 7N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Width (in): | 0.562 in | Thread Length (in): | 1.344 in |
| Housing Width (in): | 0.437 in | Thread Size: | #7/16-20 |
| Ball Flat Diameter (in): | 0.586 in | Head Diameter (in): | 1.125 in |
| Ball Diameter (in): | 0.812 in | Length to Center of Ball (in): | 2.13 in |
Technical Specifications
| Thread Type: | UNF | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Construction: | Three-Piece Rod End with Zerk Fitting | Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating |
| Housing Style: | Male Rod End | Race Material: | Carbon Steel - corrosion resistant plating |
| Zerk Fitting SW: | Y | Misalignment Angle - a Deg. +/-: | 7 |
| Bearing Type: | Rod End | Lubrication Type: | Grease |
| Product Selection Available SW: | Y | Axial Load: | 1,100 |
| Configuration: | Male | Product Type: | ARE |
| Series: | Precision Extra Capacity | Max Static Radial Load: | 11,000 |
| Lubrication: | Zerk Fitting | Type: | Male Rod End |
| Thread: | RH | Class: | Precision |
| Bore Size (in): | 0.4375 in | Lubrication Method: | Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288719748 | Weight: | 0.18 LB |
| Packaged Length: | 2.60 IN | Packaged Width: | 4.85 IN |
| Packaged Height: | 1.00 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

