Sealmaster Male Rod End Bearing - Three-Piece Greasable Carbon Steel Race - ARE 8N
Part #:1440801000
Catalog #:ARE 8N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | #1/2-20 | Ball Diameter (in): | 0.937 in |
| Ball Flat Diameter (in): | 0.698 in | Ball Width (in): | 0.625 in |
| Housing Width (in): | 0.5 in | Thread Length (in): | 1.469 in |
| Head Diameter (in): | 1.312 in | Length to Center of Ball (in): | 2.44 in |
Technical Specifications
| Construction: | Three-Piece Rod End with Zerk Fitting | Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Series: | Precision Extra Capacity |
| Lubrication Type: | Grease | Thread Type: | UNF |
| Axial Load: | 1,350 | Product Selection Available SW: | Y |
| Zerk Fitting SW: | Y | Housing Style: | Male Rod End |
| Bearing Type: | Rod End | Configuration: | Male |
| Race Material: | Carbon Steel - corrosion resistant plating | Misalignment Angle - a Deg. +/-: | 6 |
| Product Type: | ARE | Type: | Male Rod End |
| Lubrication: | Zerk Fitting | Thread: | RH |
| Max Static Radial Load: | 13,500 | Class: | Precision |
| Bore Size (in): | 0.5000 in | Lubrication Method: | Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288718727 | Weight: | 0.67 LB |
| Packaged Length: | 4.90 IN | Packaged Width: | 2.10 IN |
| Packaged Height: | 0.70 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

